LED LR20 6.5W Lamp, 2700K Dimmable

Southwire #: LR20/6/827/D-46 Model #: LR20/6/827/D-46

The TOPAZ LED Indoor Reflector Series are a long lasting and energy savings alternative to traditional incandescent lighting. Featuring advanced thermal management, optics and COB LED technology providing an efficient high quality LED solution. Available in multiple size and lumen packages with wide beam flood pattern to suit your applications - available color temperatures of 2700K, 3000K, 4000K and 5000K. TOPAZ LED Indoor Reflectors can save up to 80% of energy, and are dimmable for ambiance control and additional energy savings. Rated for indoor applications - ideal for use in down lights, track lights, spot lights in residential, retail, hospitality and commercial applications.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Approximately 80% energy savings over halogen reflectors
  • Dimmable down to 10% of total light output*
  • Lasts up to 10X longer than traditional incandescent lamps
  • Available in a wide variety of color temperatures
  • Contains NO mercury
  • Select models meet California Title 24 JA8 requirements
  • Energy Star Certified

Specifications

Stock # LR20/6/827/D-46 LR20/6/827/D-46
UPC # 751338001459 751338001459

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;