LED S19 Filament Lamp, Amber 2700K Dimmable 90CRI

Southwire #: LS19/5/822/ANTQ-61 Model #: LS19/5/822/ANTQ-61

Topaz Antique/Filament Style LED Lamps replicate the traditional vintage look and feel of incandescent bulbs while providing significant energy savings and 15,000 hour lifetime. These lamps are designed to produce an elegant ambient effect and are perfect for hospitality, restaurant, residential and retail applications. The line is offered in S19, A19, A23,Globe and candelabra styles and are dimmable for additional ambiance or mood lighting control.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Up to 90% energy savings compared to incandescent lamps
  • Advanced optics and thermal construction
  • Dimmable down to 10% of total light output
  • RoHS compliant and mercury free
  • A19, A23, G30 and S19 lamps have amber glass finish

Specifications

Stock # LS19/5/822/ANTQ-61 LS19/5/822/ANTQ-61
UPC # 751338023680 751338023680
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;