MR11 Mini Reflector LED 3W Lamp, 3000K

Southwire #: LM11/3/830/NFL-46 Model #: LM11/3/830/NFL-46

Topaz's 3W LED Mini-Reflectors with 210 lumens are an energy-saving alternative to traditional halogen lamps. This 3000K lamp is Ideal for indoor track lighting, accent lighting or recessed downlighting providing a versatile solution for both residential and commercial applications. These lamps are suitable for both dry and damp locations, have a 25,000-hour functional life, and use 85% less energy than traditional halogen lamps.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Saves up to 85 % energy savings
  • Lasts up to 5x longer than traditional lighting
  • Suitable for damp locations

Specifications

Stock # LM11/3/830/NFL-46 LM11/3/830/NFL-46
UPC # 751338031326 751338031326

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;