Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency
Assessments
Reel Tracking System
Field Assessment
Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Products
Lamps & Luminaires
High Bays
1PK 160W 24000L LED LINEAR HIGH BAY 4000K120-277V 480W HID REPLACEMENT131°F: 50,000 HOURS77°F: 100,000 HOURS
High Bays
160W Linear LED High Bay, 24,000 Lumens, 4000K, 120-277V
Southwire #: LHB-24L-W-40K-U
Model #: LHB-24L-W-40K-U
Write a Review
Contact Us
Where to Buy
Download Category Specifications
PDF
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
1/2" KO for controls or wiring
Power & CCT field selectable switch to adjust between 3 wattages and 2 color temperature at installation (select models)
Die-cast aluminum body with center driver housing for durability and thermal control
Diffused lens provides minimal glare and visual comfort
Sensor ready: integrated socket allows for use of low-voltage lighting controls
Specifications
Imperial
Metric
Stock #
LHB-24L-W-40K-U
LHB-24L-W-40K-U
UPC #
032886308796
032886308796
Resources
LHB-24L-W-40K-U LM79
LED Indoor Fixture Dimmer Compatibility
Hard Wired Sensor Instructions Rev5
Installation Instruction Linear High Bay EM Kit
Installation Instruction Linear High Bay
Instruction sheet PIR Sensor OS-PIR
LHB-24L-W-40K-U IES
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 4ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 9ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
Related Products
25W LED Emergency Battery Backup Kit
Model #: LHB-EM-25W-UNV
Model #: LHB-EM-25W-UNV
Specifications PDF
Pendant Mount Bracket for 14"" - 18"" Linear High Bays
Model #: LHB-PMB1
Model #: LHB-PMB1
Specifications PDF
Surface Mount Bracket for 14"" - 18"" Linear High Bays
Model #: LHB-SMB1
Model #: LHB-SMB1
Specifications PDF
Wire Guard for 18"" Linear High Bay
Model #: LHB-WG2
Model #: LHB-WG2
Specifications PDF
Occupancy Sensor 12V
Model #: OS-PIR-12V
Model #: OS-PIR-12V
Specifications PDF
Bluetooth Occupancy Sensor 12V
Model #: OS-PIR-BT-12V
Model #: OS-PIR-BT-12V
Specifications PDF
Remote Control for Microwave Motion Sensor- LED High Bay G3
Model #: F-LUHB/RC/G3
Model #: F-LUHB/RC/G3
Specifications PDF