10PK 40W 8 T8 DOUBLE END UL TYPE B 35K

Southwire #: L8T8B-40W-835-FA8 Model #: L8T8B-40W-835-FA8

Topaz LED T8 Tubes make the transition from Fluorescent to LED an easy choice. With no need for a ballast, this lamp allows for fast installation. Featuring a 50,000 hour functional life, this long lasting lamp will save in maintenance as well as energy costs. PET coated for shatter protection, this lamp is also NSF certified for use in food processing areas, offices, retail, and anywhere safety is a concern

Contact Us
Where to Buy
No Sellers FoundNo Sellers Found
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL Type B, Ballast Bypass
  • Frosted glass tube construction with PET shatter protection
  • NSF Certified
  • End-to-end connection - connect power to each end for easy installation

Specifications

UPC # 751338040021 751338040021
Size 8-FT 8-FT