2' LED Linear T8 Tube Dual Mode 4000K

Southwire #: L2T8D/840/10/F-70 Model #: L2T8D/840/10/F-70

Topaz's 24” Dual Mode LED T8 tube 4000K, offer maximum flexibility by simplifying the choice of an LED tube for retrofit or new construction. These direct replacement plug-and-play lamps are compatible with instant start electronic ballasts, with the option to bypass the ballast for additional energy savings. With glass tube construction and improved efficiency for commercial and industrial overhead lighting, these tubes are recommended for use in classrooms, offices, conference rooms and hallways and are suitable for use in enclosed fixtures.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Dual-mode, works with or without ballast
  • Compatible with instant start ballasts, Type A
  • Single-end bypass, Type B*
  • Dimmable when used with dimming ballast
  • Significant energy savings versus traditional fluorescents; functional life of 50,000 hours reduces maintenance costs
  • Seamless, end-to-end 240° light emitting area and frosted finish for smooth appearance
  • Glass tube construction

Specifications

UPC # 751338032378 751338032378
Size 2-FT 2-FT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;