4' LED Linear T8 Tube Ballast Bypass 5000K 14W Frosted with PET Coating NSF

Southwire #: L4T8B/850/14F/DE Model #: L4T8B/850/14F/DE

Topaz's 14W, 4Ft, 5000K lamps are designed to be an easy and safe replacement for fluorescent T8 systems. They feature a ballast bypass double-end connection that minimizes labor and eliminates the need for additional non-shunted sockets. These frosted glass lamps have an extremely long life and are energy efficient for offices, retail, hospitality and warehouse applications

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL Type B, ballast bypass operation eliminates the need for external ballasts or drivers
  • Bypass end-to-end connection minimizes labor and eliminates need for additional non-shunted sockets
  • Extremely long life and energy efficient
  • • Easy and safe replacement for fluorescent T8 systems
  • Frosted glass tube construction

Specifications

UPC # 751338024656 751338024656

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;