2x4 LED Flat Panel, 40W, 3000K, Dimmable

Southwire #: PL24-40W-30K-D Model #: PL24-40W-30K-D

Topaz's Flat Panels are up to 25% lighter than traditional fixtures. The low profile and light weight design fits for standard drop ceiling installations and suspension, surface or recessed mounts. Ideal choice for new construction or remodel projects for offices, schools, healthcare facilities, institutions and commercial applications.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • White powder coat steel frame. Precision optics for even and smooth light distribution
  • Up to 25% lighter than traditional fixtures
  • Includes 18 AWG leads and 22 AWG dimming wires
  • Suspension, surface or recessed mount kits sold separately

Specifications

UPC # 032886299964 032886299964
Size 2x4 2x4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;