6" LED Surface Mount Disk, 15 Watt, 4000K, White

Southwire #: SDL6-15-940-D Model #: SDL6-15-940-D

Topaz's 6”, 15 watt, 4000K, LED Surface Mount Disk Light with white finish are easy-to-install for new construction as well as retrofit applications and are designed to be mounted to most standard 4" J-boxes. Perfect for residential or commercial applications including bathrooms, closets, storage areas, hallways and living areas, they offer exceptional color rendering of 90 CRI and are dimmable down to 5% with standard incandescent or LED style leading edge dimmers. Their optical design provides a wide beam greater than 105° with low glare. With a life rating of at least 47K hours, these fixtures greatly minimize the cost of ownership through reduced maintenance and lower utility costs. California Title 24 and ENERGY STAR Listed, these fixtures are wet location rated.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • ENERGY STAR® Certified, highly energy efficient with efficacy up to 72 LPW
  • T24 JA8: Can be used to comply with California Energy Commission’s High Efficacy LED light source requirements
  • Exceptional light quality with Color Rendering Index of 90
  • High performance, long functional life of 50,000 hrs (L70)

Specifications

Stock # SDL6-15-940-D SDL6-15-940-D
UPC # 032886304835 032886304835
Size 6" 6"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;