LED Volumetric Troffers CENTER BASKET - POWER & CCT SELECTABLE
Troffers
2x4 LED Volumetric Center Basket Troffer, Power and CCT Select 30W/40W/50W, 3500K/4000K/5000K, Dimmable
Southwire #: F-VTC24/50/PCTS/D
Model #: F-VTC24/50/PCTS/D
Write a Review
Contact Us
Where to Buy
Download Category Specifications
PDF
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
3 wattage Levels and 3 CCT choices in a single fixture, offering functionality of 9 SKUs in 1 fixture
Center basket with deep arc shape volumetric design for uniform and smooth light distribution
Strong steel housing, white frame with polycarbonate lens
Spacious junction box for easy wiring and installation
Universal Input Voltage 120-277V
Compatible with 15/16" and 9/16" drop ceiling or surface mount installation*
Pre-installed clips to safely secure fixture to the T-grid
Specifications
Imperial
Metric
Stock #
F-VTC24/50/PCTS/D
F-VTC24/50/PCTS/D
UPC #
751338039193
751338039193
Size
2x4
2x4
Resources
F-VTC24--50--PCTS--D @ 30W 4000K LM79
F-VTC24--50--PCTS--D @ 40W 4000K LM79
F-VTC24--50--PCTS--D @ 50W 4000K LM79
LED Indoor Fixture Dimmer Compatibility
Installation instructions F-VTC2x-xx-PCTS-D-86
F-VTC24--50--PCTS--D @ 30W 4000K IES File
F-VTC24--50--PCTS--D @ 40W 4000K IES File
F-VTC24--50--PCTS--D @ 50W 4000K IES File
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 3ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 25ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
Related Products
10PK 2INCH SURFACE MOUNT FRAME KIT FOR 2X4 FLAT PANEL HARDWARE INCLUDED
Model #: PL24-FRAME-LP
Model #: PL24-FRAME-LP
10PK 2X4 SURFACE MOUNT FRAME KIT-WHITE
Model #: F-L24/FRAME-87
Model #: F-L24/FRAME-87
10PK 2X4 FLANGE KIT-WHITE
Model #: F-L24/FLANGE-87
Model #: F-L24/FLANGE-87
LED Emergency Driver for Flat Panels, Strip Lights, Troffers, Wraps and Exit & Emergency Fixtures
Model #: BEL5/120-277V-92
Model #: BEL5/120-277V-92
Specifications PDF
4W Max. LED Emergency Driver
Model #: BEL4W-UNV
Model #: BEL4W-UNV
Specifications PDF