4' LED Linear Tri-Proof Vapor Tight, 50W, 4000K, Dimmable with Emergency Battery Backup

Southwire #: F-VT4/50W/40K/EM Model #: F-VT4/50W/40K/EM

Topaz's 50W, 5000K, Tri-Proof Vapor Tight Luminaire comes with battery backup for 90 minutes of emergence power. This luminaire is the perfect solution for a wide range of applications including garage, warehouse, stairwells, marine and subways. Provides an IP65 rated weatherproof, dust proof and corrosion proof luminaire. Superior quality compared to other products on the market and offering 130 lumens per watt. The luminaire can be surface, or suspension mounted.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Aluminum housing for thermal management and polycarbonate lens
  • 50W replaces 3x32W T8 fixture
  • Battery backup version available
  • 0-10V Dimmable version available by special order
  • 6 foot power cord included
  • ETL Sanitation Listed for Food Service Equipment
  • 5 year warranty

Specifications

Stock # F-VT4/50W/40K/EM F-VT4/50W/40K/EM
UPC # 751338023475 751338023475
Size 4-FT 4-FT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;