1000W TWIN TELESCOPING WORKLIGHT

Southwire #: L14SLEDSW Model #: L14SLEDSW

Southwire L14SLED 1000-Watt Halogen Twin Head Tripod Work Light comes equipped with a portable sled base and telescoping tripod stand, making it ideal for any home or work job. The comfort grip heavy-duty handle means transporting this work light is a breeze. It's incredibly easy to use and telescopes from 40-67-inches with easy grip locking nuts. Waterproof on/off switches give you individual control of the lights and the hinged face and tempered safety glass offers both safety and versatility. This UL and CUL listed 2-in-1 fixture comes with (2) 500-watt quartz halogen bulbs, extra bulb storage tube, shadow fighter grill and a 5-foot grounded power cord. Southwire L14SLED 1000-Watt Halogen Twin Head Tripod Work Light comes with a 1-year limited warranty that protects against defects in materials and workmanship.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Complete with (2) 500-watt halogen bulbs
  • Telescopes to 68-inches tall with easy grip locking nuts
  • 5-foot 18/3 grounded power cord
  • Portable sled base and tripod base included
  • With extra bulb storage tube

Specifications

Model # L14SLEDSW L14SLEDSW
UPC # 090529450219 090529450219
Product Height 10.0 25.40 inch cm
Product Width 7.875 20.00 inch cm
Depth 8.0 20.32 inch cm
Product Weight 14.25 6.46 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;