4" LED Canless Slim Fit Gimbal Downlight, 12 Watt, 5CCT Selectable

Southwire #: RDL4-ADJ-12W-CS Model #: RDL4-ADJ-12W-CS

Topaz LED Canless Slim Fit Downlights are the recessed lights of tomorrow. They do not require a bulky housing and are designed to fit where other lights can't. These high efficiency lights offer 5CCT Selectability and dimming down to 5%. Both IC and non-IC applications are permitted. The remote J-box and quick-connects make installation simple.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1,000 lumens, 90 CRI, IC Rated
  • Canless, no housing necessary
  • 2700K, 3000K, 4000K and 5000K CCT Selectable
  • Slim Fit canless design fits where other lights can't
  • Damp location listed, not suitable for showers

Specifications

UPC # 032886193439 032886193439
Size 4" 4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;