PORTABLE POWER STATIONS
ELITE SERIES

200Series-PortablePowerbox-0125-1-1-(1).jpg

PORTABLE POWER STATION
ELITE200 SERIES

• The Elite 200 Series™ is the industry best when it comes to compact, portable charging!
• Pure Sine Wave – ensure your delicate electronics run properly and are protected with clean power output.
• High contrast LCD display with multiple readouts.
• Built-in LED light with SOS function.
• Power up to 9 devices at the same time!
• Charge from 0 to 100% in as little as 1.8 Hours, when you combine PD and AC Chargers

Learn More

300-Series-PPB-17-1-1-(1).jpg

PORTABLE POWER STATION
ELITE300 SERIES

• Industry best! 6 ways to charge - car DC outlet, solar panel, wall outlet, USB Power Delivery, PD + AC or with a generator
• High contrast LCD screen with multiple readouts
• Runs a 32" LED TV for more than 5 Hours!
• Includes Bonus: 8-in-1 DC adapter set
• Perfect for camping, back-up home power and remote power
• Powers up to 9 devices at the same time!
• Charge from 0 to 100% in as little as 2.5 Hours, when you combine PD and AC Chargers
 

Learn More

POWER WHEREVER, WHENEVER

Power your life, wherever your adventure takes you! With our light-weight designs, 6 ways to charge and multiple outputs our portable power stations are designed to keep powered what you need most.
00:00
01:54
500-Series-PPB-16-1-(1).jpg

PORTABLE POWER STATION
ELITE500 SERIES

• Industry best! 6 ways to charge - car DC outlet, solar panel, wall outlet, USB Power Delivery, PD + AC or with a generator
• High contrast LCD screen with multiple readouts
• Built-in LED Light with SOS function
• Runs a 32" LED TV for more than 9 Hours!
• Includes Bonus: 8-in-1 DC adapter set
• Perfect for Emergency back-up power, Camping/RVs, and remote power  
• Powers up to 10 devices at the same time!
• Charge from 0 to 100% in as little as 2.9 Hours, when you combine PD and AC Chargers

Learn More

PowerBox-1100-0394-1-(1).jpg

PORTABLE POWER STATION
ELITE1100 SERIES

• 1166 WH (Watt-hour) UL Certified Lithium-ion battery
• Industry best! 6 ways to charge - car DC outlet, solar panel, wall outlet, USB Power Delivery, PD + AC or with a generator
• High contrast LCD screen with multiple readouts
• Runs a 32" LED TV for more than 21 Hours!
• Perfect for Emergency back-up power, Camping/RVs, and remote power  
• Powers up to 12 devices at the same time!
• Charge from 0 to 100% in as little as 5.3 Hours, when you combine PD and AC Chargers
 

Learn More

CLEAN POWER PAIRING

Our portable power stations and eco-friendly solar panels make the perfect clean power pair! Our portable power stations have zero harmful emissions so they can be safely used anywhere and our travel-friendly solar panel allows charging in the sun.
Solar-Panel-PPB-2-1-(1).jpg

Southwire Elite Series™ 100-Watt
Solar Panel

  • 100-Watt Panel
  • Monocrystalline Solar Panel - high efficiency rate means more energy per square foot
  • Quad-fold panel folds into carrying case
  • Lightweight, portable design weighs only 7.67 pounds
  • Includes 6 ft. cord (in zipper pocket) that attaches to most types of power stations
  • The splashproof surface is made of durable Oxford cloth, and the zipper bag can organize accessories.
  • Included Bonus: 6 ft. DC to SAE connector cord makes the panel RV-ready
  • The solar panels are built to last using advanced lamination technology and durable ETFE material.
  • Suitable for camping, climbing, hiking, picnic, and other outdoor activities

Learn More