Electrical Safety Products (36)

Filter By
Category
+ Show More - Show Less
Gauge
+ Show More - Show Less
Material
+ Show More - Show Less
Voltage
+ Show More - Show Less
100 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD
Model #: 14880120-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880120-1
Specifications PDF
100' FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD WAS 02839
Model #: 14880230-4
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880230-4
Specifications PDF
120/240V 20A DUAL VOLTAGE USER ATTACHABLE ELCI BLACK
Model #: 26140010-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26140010-6
Specifications PDF
120/240V 20A/16A IN LINE USER ATTACHABLE
Model #: 25040101-3
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 25040101-3
Specifications PDF
120V/15A YEL GFCI USER ATTACHABLE
Model #: 14880002-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880002-6
Specifications PDF
15A/125V NEMA 5-15P BLACK/WHITE VINYL STRAIGHT BLADE MALE PLUG,
Model #: 59840000
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 59840000
208/240 60A DUAL VOLT ELCI/GFCI 6/10/30 ADJUS TRIP AUTO RESET 4/4 CBLE
Model #: 24542001-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 24542001-1
Specifications PDF
240V/30A Heavy Duty - High Power ELCIs - 30A
Model #: 24500006-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 24500006-1
Specifications PDF
25 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD
Model #: 14880118-2
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880118-2
Specifications PDF
25 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD WAS 02837
Model #: 14880228-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880228-6
Specifications PDF
2FT 120V/15 IN LINE GFCI CORD SET WITH 12/3 CABLE
Model #: 26020011-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020011-6
Specifications PDF
2FT 120V/15AMP IN LINE GFCI CORD SET 14/3 CABLE
Model #: 26020002-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020002-6
Specifications PDF
380V/60A ELCI
Model #: 25560001-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 25560001-1
Specifications PDF
480V/60A 6/10/30 ADJUSTABLE TRIP LEVEL ELCI/GFCI AUTO RESET 4/4 CABLE
Model #: 24672001-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 24672001-1
Specifications PDF
480V/80A ELCI/GFCI
Model #: 24796001-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 24796001-1
Specifications PDF
50 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD
Model #: 14880119-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880119-1
Specifications PDF
50 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD WAS 02838
Model #: 14880229-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880229-6
Specifications PDF
50FT 120V/15A IN LINE GFCI 12/3 CABLE
Model #: 26020150-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020150-1
Specifications PDF
50FT 120V/15A IN LINE GFCI CORD SET
Model #: 26020050-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020050-1
Specifications PDF
50FT 120V/15A IN LINE TRI CORD 12/3 CABLE
Model #: 26020148-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020148-1
Specifications PDF
6 FT 120V/15A YEL 12/3 CABLE GFCI QUAD BOX
Model #: 14880003-3
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880003-3
Specifications PDF
ELCI HD-PRO 120V/60A 1 PH AUTO RESET 4/3 CABLE
Model #: 24520001-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 24520001-1
Specifications PDF
ELCI HD-PRO 480V/100A 3 PH AUTO RESET
Model #: 24736001-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 24736001-1
Specifications PDF
ELCI/GFCI HD PRO 208/240 30A AUTO RESET 8/5 CABLE
Model #: 24846001-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 24846001-1
Specifications PDF
1-24 of 36