In-Line 120V/20 AMP GFCI User Attachable

Southwire #: 25230001-6 Model #: 25230001-6

Shockshield in-line user attachable for OEM connection of cable.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Trip point up to 30mA
  • Less than 25mS trip response time
  • Manual Reset
  • Can be easily attached by connecting the GFCI in series with the supply cable 9 to 10 inches from the plug end to provide GFCI protection
  • Applications: OEM / Custom Cord Set

Specifications

Model # 25230001-6 25230001-6
UPC # 024098902077 024098902077
Product Height 2.0 5.08 inch cm
Product Width 5.0 12.70 inch cm
Depth 11.0 27.94 inch cm
Product Weight 0.6 0.27 lbs kg
Maximum Amps 20 20

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;