SHOCK SHIELD™15A RIGHT ANGLE GFCI WITH 12/3 2' CORD WITH LIT TRI-SOURCE END

Southwire #: 14880023-6 Model #: 14880023-6

Heavy duty molded T-head with three receptacles. The GFCI is an integral part of male plug. Provides protection for the extra heavy duty cord and three attached tools. 12 gauge cord is ideal for outdoor-rugged construction type environments.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • GFCI with 4-6mA trip point
  • Less than 25mS trip response time
  • Manual Reset
  • Provides compliance with NEC 2008 Article 590.6 for Temporary Installations
  • Custom cable gauges, lengths and terminations available by special order
  • Applications: Plant maintenance, equipment service and construction sites

Specifications

Model # 14880023-6 14880023-6
UPC # 024098902718 024098902718
Product Height 14.0 35.56 inch cm
Product Width 2.0 5.08 inch cm
Depth 6.0 15.24 inch cm
Product Weight 1.2 0.54 lbs kg
Maximum Amps 15 15
CUL Certified Yes Yes
Cord Length (ft) (cm) 2 60.96
Gauge 12/3 12/3
Material SJTW-A SJTW-A

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;