YELLOW 120V/15A SINGLE OUTLET GFCI ADAPTER, BOOTED BUTTON

Southwire #: 14650013-6 Model #: 14650013-6

Provides GFCI and single mode surge protection with any appliance or tool used indoors.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • GFCI with 4-6mA trip point
  • 25mS trip response time
  • Manual Reset
  • Provides compliance with NEC 2008 Article 590.6 for Temporary Installations
  • Small Size (less than 3" high and 2" wide) make it perfect for the toolbox
  • Applications: Institutional and residential

Specifications

Model # 14650013-6 14650013-6
UPC # 024098902657 024098902657
Product Height 3.0 7.62 inch cm
Product Width 3.0 7.62 inch cm
Depth 1.95 4.95 inch cm
Product Weight 0.4 0.18 lbs kg
Maximum Amps 15 15

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;