14/3 ALL-PURPOSE 100FT EXT CORD

Southwire #: 2409SW8804 Model #: 2409SW8804

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR MEDIUM DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • LIGHTED END
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2409SW8804 2409SW8804
UPC # 029892324094 029892324094
Product Height 14.0 35.56 inch cm
Product Width 3.0 7.62 inch cm
Depth 100.0 254.00 inch cm
Product Weight 8.666 3.93 lbs kg
Maximum Amps 13 13
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 14/3 14/3
Jacket Color RED RED
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;