14/3 ALL-PURPOSE 50FT EXT CORD

Southwire #: 2408SW8804 Model #: 2408SW8804

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR HEAVY DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • LIGHTED END
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2408SW8804 2408SW8804
UPC # 029892324087 029892324087
Product Height 12.5 31.75 inch cm
Product Width 2.5 6.35 inch cm
Depth 50.0 127.00 inch cm
Product Weight 4.2 1.91 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 50 1524.00
Gauge 14/3 14/3
Jacket Color RED RED
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;