5 OUTLET ADAPTER YELLOW / BULK

Southwire #: 997362 Model #: 997362

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Adapter converts one outlet into 5 outlets
  • Outlets can be closed when not in use
  • Converts A Single Outlet Into 5 Grounded Outlets
  • For Use On Construction Sites Or For The Do It Yourselfers Outdoor Projects

Specifications

Model # 997362 997362
UPC # 078693073625 078693073625
Product Height 6.5 16.51 inch cm
Product Width 2.25 5.72 inch cm
Depth 5.25 13.34 inch cm
Product Weight 0.65 0.29 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;