CORDSET, GEN 12/3 50' STW 6-OUTLET 5-15P/R

Southwire #: 65039101 Model #: 65039101

When your project calls for temporary, portable power, Southwire has you covered. Our heavy-duty power cables come in multiple plug and connector configurations and varying lengths to deliver the power you need safely and consistently on your jobsite. Southwire temporary power cables are used with confidence every day for construction, renovation, restoration, disaster recovery and maintenance projects across North America.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Works great to provide 6 additional outlets within 50'.
  • Power light indicator lets you know when power is on
  • Safely extends power for use with rvs, motor homes and campgrounds
  • Cord jackets and molded connectors are crafted to with stand the elements

Specifications

Model # 65039101 65039101
UPC # 032886700811 032886700811
Product Height 12.9 32.77 inch cm
Product Width 12.9 32.77 inch cm
Depth 50.0 127.00 inch cm
Product Weight 11.3 5.13 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color BLACK BLACK
Material STW STW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;