SOUTHWIRE, 10/3 SJTW 100' YELLOW OUTDOOR EXTENSION CORD WITH POWER LIGHTINDICATOR

Southwire #: 2689SW0002 Model #: 2689SW0002

Southwire outdoor extension cords are perfect for a variety of outdoor applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVY DUTY
  • HIGHLY VISIBLE
  • WATERPROOF
  • EXTRA DURABLE
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2689SW0002 2689SW0002
UPC # 029892026899 029892026899
Product Height 13.75 34.93 inch cm
Product Width 15.75 40.01 inch cm
Depth 100.0 254.00 inch cm
Product Weight 22.282 10.11 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 100 3048.00
Gauge 10/3 10/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P