SOUTHWIRE, 12/3 SJTW 50' BLACK/YELLOW RETRACTABLE CORD REEL WITH POWER LIGHT INDICATOR TRITAP

Southwire #: 48208802SW Model #: 48208802SW

12/3 cord provides all the power you need for heavy duty tools and appliances. The cord pulles out to the desired length up to 50-Feet, locks and automatically retract with a slight pull of the cord

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • INDICATOR LIGHT
  • TOUGH PLASTIC
  • RETRACTABLE
  • LIGHTED END
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 48208802SW 48208802SW
UPC # 029892048204 029892048204
Product Height 6.6 16.76 inch cm
Product Width 14.2 36.07 inch cm
Depth 50.0 127.00 inch cm
Product Weight 18.4 8.35 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;