SOUTHWIRE, 14/3 SJTW 30' RED/BLACK RETRACTABLE CORD REEL WITH BLACK TRITAP

Southwire #: 48006SW Model #: 48006SW

Southwire’s cord organization options for keeping bulky extension cords, ropes, and holiday lighting tangle free

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY steel retractable cord reel perfect for use in your garage or workshop
  • CONVENIENT 30-foot, 14 gauge extension cord that can be pulled out to a desired length to reach your work area
  • VERSATILE cord reel that can be mounted to the wall and ceiling (includes mounting hardware)
  • GROUNDED TRI-TAP end allows you to power multiple appliances at once
  • UL LISTED

Specifications

Model # 48006SW 48006SW
UPC # 078693480065 078693480065
Product Height 12.0 30.48 inch cm
Product Width 5.0 12.70 inch cm
Depth 30.0 76.20 inch cm
Product Weight 9.716 4.41 lbs kg
Cord Length (ft) (cm) 30 914.40
Gauge 14/3 14/3
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;