SOUTHWIRE, 16/3 SJTW 100' ORANGE STANDARD OUTDOOR EXTENSION CORD

Southwire #: 2309SW8803 Model #: 2309SW8803

Southwire 2309SW8803 16/3 Light-Duty 10-Amp SJTW General Purpose Extension Cord, 100-Feet

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR LIGHT DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 10 Amps, 125 Volts, 1250 Watts

Specifications

Model # 2309SW8803 2309SW8803
UPC # 029892023096 029892023096
Product Height 12.5 31.75 inch cm
Product Width 7.5 19.05 inch cm
Depth 100.0 254.00 inch cm
Product Weight 6.71 3.04 lbs kg
Maximum Amps 10 10
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 16/3 16/3
Jacket Color ORANGE ORANGE
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;