SOUTHWIRE, POLAR SOLAR 10/3 SJEOOW 100' YELLOW OUTDOOR COLD WEATHER EXTE NSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 1789SW0002 Model #: 1789SW0002

America's premier extension cord. Lightweight and stays flexible to -67 degrees F. Reinforced blades help prevent accidental bending or breaking. Heavy-duty strain relief protects electrical connections resulting in longer cord life. Outer jacket is flame retardant and water resistant.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • EXTRA HEAVY DUTY
  • HIGHLY VISIVLE
  • EXTRA DURABLE
  • WATERPROOF
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 1789SW0002 1789SW0002
UPC # 029892017897 029892017897
Product Height 15.5 39.37 inch cm
Product Width 16.25 41.28 inch cm
Depth 5.0 12.70 inch cm
Product Weight 21.881 9.93 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 10/3 10/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;