Stock # | 3589SW0002 3589SW0002 | |
Model # | 3589SW0002 3589SW0002 | |
UPC # | 029892035891 029892035891 | |
Product Height | 15.5 39.37 | inch cm |
Product Width | 12.25 31.12 | inch cm |
Depth | 100.0 254.00 | inch cm |
Product Weight | 22.082 10.02 | lbs kg |
Maximum Amps | 15 15 | |
Brand | Polar/Solar® Polar/Solar® | |
UL Certified | Yes Yes | |
Cord Length (ft) (cm) | 100 3048.00 | |
Gauge | 10/3 10/3 | |
Jacket Color | YELLOW YELLOW | |
Material | SJEOOW SJEOOW | |
Plug Configuration | NEMA 5-15P NEMA 5-15P | |
Tritap | Yes Yes |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2