SOUTHWIRE, POLAR SOLAR 14/3 SJEOOW 100' YELLOW OUTDOOR COLD WEATHER EXTE NSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 1489SW0002 Model #: 1489SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • MEDIUM DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 13 Amps, 125 Volts, 1625 Watts

Specifications

Model # 1489SW0002 1489SW0002
UPC # 029892014896 029892014896
Product Height 15.0 38.10 inch cm
Product Width 7.5 19.05 inch cm
Depth 100.0 254.00 inch cm
Product Weight 8.085 3.67 lbs kg
Maximum Amps 13 13
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 14/3 14/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;