SOUTHWIRE, REPLACEMENT CORD 10/3 SRDT FLAT 4' GRAY 30 AMP NEMA 10-30P DRYER CORD

Southwire #: 9124SW8809 Model #: 9124SW8809

Southwire 4 ft. 10/3 Flat Dryer Cord in Gray

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Flanged spade terminals
  • Metal strain relief
  • Gray in color
  • UL certified

Specifications

Model # 9124SW8809 9124SW8809
UPC # 029892091248 029892091248
Product Height 1.27 3.23 inch cm
Product Width 3.5 8.89 inch cm
Depth 4.0 10.16 inch cm
Product Weight 1.13 0.51 lbs kg
UL Certified Yes Yes
Material SRDT SRDT
Plug Configuration NEMA 10-30P NEMA 10-30P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;