12/3 TW-LK ADAPTER 15A-20A

Southwire #: 90208802 Model #: 90208802

Southwire adapters transform your single outlet into multiple outlets

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EASY TO USE
  • PRACTICAL GENERATOR EXTENSION CORD ADAPTER: this generator adapter cord converts a standard 15-amp grounded receptacle to a 20-amp receptacle with a quick twist
  • RUGGED GENERATOR CORD ADAPTER: the jacket of the generator extension cord adapter protects it from the elements and sun exposure the molded connectors are made of impact-resistant material, so this generator adapter cord is great for industrial
  • CONTRACTOR GRADE GENERATOR CORD ADAPTER: Suitable for rugged industrial applications such as operating circular saw, heater and table saw
  • EASY-TO-USE GENERATOR POWER CORD ADAPTER: simply twist the 15a U-ground plug to lock into the 20a receptacle lets you convert any plug quickly the bright yellow jacket of the generator cord adapter increases visibility to minimize tripping incidents

Specifications

Model # 90208802 90208802
UPC # 029892090203 029892090203
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.53 0.24 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;