12/3 TW-LK W ADAPTER YEL

Southwire #: 90238802 Model #: 90238802

Southwire offers a variety of adapters for generators, converting receptacles or outlets for multiple uses.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • PRACTICAL
  • RUGGED
  • CONTRACTOR GRADE
  • EASY TO USE
  • 15 Amps, 120 Volts

Specifications

Model # 90238802 90238802
UPC # 029892090234 029892090234
Product Height 1.5 3.81 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 2.01 0.91 lbs kg
Weight UOM LB LB
Maximum Amps 20 20
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;