Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency
Assessments
Reel Tracking System
Field Assessment
Services
Utility Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
Products
Power Management
Recreational Power
Power Management
Recreational Power Products (59)
Filter
Sort
View
12
24
96
Sort
A-Z
Z-A
Material/Model (desc)
Material/Model (asc)
Filter By
Done
Category
Cord Sets (9)
Portable Power (5)
RV Products (45)
+ Show More
- Show Less
Gauge
10/3 (1)
12/3 (7)
12/4 (1)
+ Show More
- Show Less
Jacket Color
BLACK (2)
YELLOW (7)
+ Show More
- Show Less
Material
STOW (2)
STW (7)
+ Show More
- Show Less
Plug Configuration
NEMA 5-15P (3)
NEMA L14-20P (1)
NEMA L5-20P (4)
NEMA L5-30P (1)
+ Show More
- Show Less
Product Type
Accessories (6)
Adaptors (15)
Cord Sets (9)
Power Accessories & Adapters (1)
Surge Protection (14)
Transfer Switches (5)
+ Show More
- Show Less
Tritap
No (9)
+ Show More
- Show Less
Voltage
120 (3)
+ Show More
- Show Less
10/3 18"STW, 50A RV MALE, LIGHTED 30A RV FEMALE, HANDY PULL BOTH ENDS
10/3 3'STOW YEL "Y", BLK 125V 30A L5-30P TO (2) LITED 20A 125V 5-20R
Model #: 19158802
Model #: 19158802
12/3 2'STW YEL ADAPTER, BLK L5-20P TWIST LOCK TO LIGHTED TRISOURCE
Model #: 90848802
Model #: 90848802
12/3 STW 15A "W" ADAPTER
Model #: 90198802
Model #: 90198802
12/3 STW 15A "Y" ADAPTER
Model #: 90188802
Model #: 90188802
12/3 TW-LK ADAPTER 15A-20A
Model #: 90208802
Model #: 90208802
12/3 TW-LK ADPTR 20-15A YE
Model #: 90218802
Model #: 90218802
12/3 TW-LK W ADAPTER YEL
Model #: 90238802
Model #: 90238802
12/3 TW-LK Y ADAPTER YEL
Model #: 90228802
Model #: 90228802
120V/30A ATS, RVC/CC, C3 CONT, W/ COMM
Specifications PDF
14/3 18"STW, 15A MALE, LIGHTED 30A RV FEMALE, HANDY PULL ON 30A FEMALE
3'STOW YEL "Y", BLK 125/250V 20A L14-20P TO (2) LITED 20A 125V 5-20R
Model #: 19248802
Model #: 19248802
50A Hardwire Automatic Transfer Switch
Specifications PDF
AMP UP,Y-ADAP,CLEAR W/LAMP,(2)30A:P & 50A:R,27"
Specifications PDF
Automatic Transfer Switch 50A Hardwire Model 40100
Specifications PDF
EDP26085 3015 STRAIGHT ON BLACK BULK PACKAGING
NEUTRAL GROUND BONDING PLUG
Specifications PDF
OVERVOLTAGE ADAPTER
Specifications PDF
Portable Power Station with Solar Panel Bundle, Southwire Elite 500 Series™ 53252K
Model #: 53252K
Model #: 53252K
Portable Power Station, Southwire Elite 200 Series™ 53250
Model #: 53250
Model #: 53250
Specifications PDF
Portable Power Station, Southwire Elite 300 Series™ 53251
Model #: 53251
Model #: 53251
Specifications PDF
Portable Power Station, Southwire Elite 500 Series™ 53252
Model #: 53252
Model #: 53252
Specifications PDF
PWR EXT. CD,10/3 STOW,30A:P TO 3
PWR EXT. CD,10/3 STOW,30A:P TO 3
1-24 of 59
1
2
3
View
12
24
96