Surge Guard* 50A – Model 35550

Southwire #: 35550 Model #: 35550

This 50 amp Surge Guard* product monitors shore power continuously and shuts off when it detects power surges, open ground, open neutral, low or excessive voltage, miswired pedestals, reverse polarity, or elevated neutral current conditions that could damage electronic equipment in your coach. Like its 30 amp partner, the 50 amp hardwire unit is permanently installed within the bay of your coach, preventing potential theft and damage from the elements. Optional Remote LCD Display conveniently and remotely monitors RV electrical power.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Automatic reset on power restoration
  • Multi-mode surge suppression
  • 128 second reset delay protects A/C compressor
  • 3850 Joules of power surge protection
  • Low (<102V) / High (>132V) voltage
  • Easy installation

Specifications

UPC # 024098355507 024098355507
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;