50-AMP MALE 6365 TO 50-AMP FEMALE 14-50 125/250V 3P4W

Southwire #: 100723 Model #: 100723

Single-Phase 50-Amp Temporary Power Cable Adapter

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Provides a solution for GFCI protection when needed quickly
  • Composed of 3-#6 AWG conductors and 1 smaller, #8 conductor for ground, STOW Cable
  • Cordsets have federal specification (WC596) grade plug and connectors
  • Excellent resistance to oil and moisture
  • High flexibility, excellent abrasion resistance

Specifications

Stock # 100723 100723
Model # 100723 100723
UPC # 032886751738 032886751738

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;