50A 125/250V TEMPORARY POWER X-TREME BOX 6-L5-20 TWISTLOCK SLED BASE

Southwire #: 6506TLSX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 14 Ga. Steel Construction endures for years of use
  • Heavy-duty, impact & flame-resistant enclosure
  • GFCI Protection includes open neutral, reverse phasing, & 240V shut-off with indicator light
  • GFCI meets UL 943 requirements with 4-6 milliamp trip level, <25 milliseconds trip time
  • Rating: 50-Amp 125/250V 3 Pole 4 Wire, Power Inlet CS6375, Feed-Thru CS6369
  • cULus Listed, Type 3R Outdoor

Specifications

UPC # 029892029838 029892029838
Product Height 22.0 55.88 inch cm
Product Width 16.0 40.64 inch cm
Depth 11.75 29.85 inch cm
Product Weight 37.635 17.07 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;