MINI 30A X-TREME BOX 8-STRAIGHT BLADE

Southwire #: 19800102 Model #: 19800102

30A Portable distribution box with duplex receptacles.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 20A CIRCUIT BREAKER ON BOTH ENDS PROTECTS THE UNIT FROM OVERCURRENT
  • 125/250V 30A inlet, L14-30P, Twist-to-lock
  • (4) 125V 20A duplex receptacles, NEMA 5-20R
  • (2) Class "A" ground-fault circuit-interrupters (GFCI)
  • (2) Circuit Breakers, Single-Pole 20A

Specifications

Model # 19800102 19800102
UPC # 029892054557 029892054557
Product Height 10.0 25.40 inch cm
Product Width 10.0 25.40 inch cm
Depth 6.75 17.15 inch cm
Product Weight 10.8 4.90 lbs kg
Maximum Amps 30A 30A
Power Specifications 125/250V 30-Amp 3P4W 125/250V 30-Amp 3P4W
Input Connector 30-Amp 125/250V 3P4W NEMA L14-30P 30-Amp 125/250V 3P4W NEMA L14-30P
Feed-Thru Connector 4 x NEMA 125V 20-Amp 5-20 duplex receptacles with dedicated GFCI Protection on 2 circuit breakers 4 x NEMA 125V 20-Amp 5-20 duplex receptacles with dedicated GFCI Protection on 2 circuit breakers
Outputs 4 x NEMA 125V 20-Amp 5-20 duplex receptacles with dedicated GFCI Protection on 2 circuit breakers 4 x NEMA 125V 20-Amp 5-20 duplex receptacles with dedicated GFCI Protection on 2 circuit breakers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;