Modular Welding Station

Southwire #: 991F3F2-2 Model #: 991F3F2-2

The Welding Station is a one-stop location for your industrial welding and power needs. The integrated Power Distribution is made by Southwire’s Livermore, CA, facility with 30+ years experience in Temporary Power meeting OSHA and NEC standards. This station adds 120V low-voltage power for all welding applications in a single unit. The Station’s Modular option adds this access to many major manufacturers’ welding racks and packs, giving your team the access to power for lighting, hand tools, and blowers without having to connect to alternate equipment separately

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 480V Primary input and Feed-Thru are easily wired on a single panel, or have receptacle options for easy connections. Connections include CAM devices, IEC60309 Pin and Sleeve, Meltric, or UL 1890 Pin and Sleeve Devices
  • UL Listed, NEMA Type 3R Outdoor Rating
  • All welded, painted, steel frame and stainless steel enclosures are durable for years of use
  • Pre-wired Modular includes 9kVA transformer w/ 6 x 120V 20-Amp NEMA 5-20 Duplex Receptacles
  • Lifting eye bolts allow ease of mounting and transportation
  • 120V Power Distribution include OSHA mandated Class-A Ground Fault Circuit Interrupter for safe use at all job sites
  • Visible window of all circuit breakers allows quick diagnosis for tripped circuits

Specifications

UPC # 032886308321 032886308321
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;