SWRate Pro Software

SWRate Pro Software

SWRate Pro software is electrical rating software that calculates resistance, reactance, and thermal ratings in accordance with current standards.
SWRate Lite software is available as a no-cost “lite” version of the SWRate Pro software. Each software includes an extensive database of overhead conductors and cables (Pro Version Only). SWRate software will calculate, for a specific set of input conditions:
  • DC/AC resistance at any operating temperature (interpolated resistance mode also available; DC available in PRO version only)
  • DC/AC Thermal ratings for a determined temperature range under various combinations of solar and wind conditions (Pro version only)
  • A steady-state conductor thermal rating for a given conductor temperature
  • A steady-state conductor temperature given a steady-state current
  • A steady-state conductor thermal rating for a given surface/core temperature (Pro version only)
  • Steady-state surface/core temperatures given a steady-state current (Pro version only)
  • A transient conductor thermal rating provided a maximum transient temperature, duration, and starting condition
  • A transient conductor temperature provided a transient current, duration, and starting condition
  • Conductor GMR (Pro version only)
  • Conductor reactance for various bundle/phase configurations (Pro version only)
  • Batch steady-state and transient results for multiple conductors and multiple sets of calculation conditions, in spreadsheet format, including columns for conductor properties, resistance, and reactance (Pro version only)
  • Results in U.S. Standard or Metric units
  • Custom conductors can also be modeled, saved, and deleted (Pro version only)
No matter what question or concern you have about Southwire’s SWRate Pro software, we can help. You can Contact Us or reach us between the hours of 9:00 A.M. to 4:00 P.M. on Monday-Friday at 1-877-797-2410.

Single-User License
$1,000

Licensee may install and use the Licensed Program on one PC or laptop for one (1) User. The license includes one (1) seat with which the Licensee may run the Licensed Program on either a PC or laptop but not on both simultaneously.

NOTE: If an internet connection is not possible, please contact us at 1-877-797-2410 – Option 1 (Ordering or Upgrading) for additional licensing options.

See the EULA for full license terms and conditions.

Purchase

Two-User License
$1,500

Licensee may install and use the Licensed Program on one PC or laptop for each User for use by up to two (2) Users. Each User may run the Licensed Program on either a PC or laptop but not on both simultaneously.

NOTE: If an internet connection is not possible, please contact us at 1-877-797-2410 – Option 1 (Ordering or Upgrading) for additional licensing options.

See the EULA for full license terms and conditions.
Purchase

Concurrent License

Two (2) Seats – $2,000
Five (5) Seats – $2,400
Ten (10) Seats – $3,600
Unlimited Seats – $6,000

Licensee may install and use the Licensed Program on any number of computers, but the Licensed Program may be used concurrently only by a specific number of Users based on the number of seats purchased.

NOTE: If an internet connection is not possible, please contact us at 1-877-797-2410 – Option 1 (Ordering or Upgrading) for additional licensing options.

See the EULA for full license terms and conditions.
Purchase

Annual Maintenance Contract
10% of license cost

Maintenance Contracts may be purchased for one (1) year (365 days), three (3) years, or five (5) years and must be renewed before the expiration date. Maintenance includes phone/email support, data updates, and software updates. Phone/email support may be used for questions regarding installation/operation, sales and orders, and use of the software. Data and software updates will be available through the automatic update feature in the Licensed Program.

If a Maintenance Contract is not purchased, phone/email support and updates will last for thirty (30) days from the time of order delivery.

See the Maintenance Agreement for full maintenance terms and conditions.
Purchase

Welcome to SWRate Software!

SWRate software can be downloaded here

SWRate Lite software is available as a no-cost “lite” version of the SWRate Pro software. SWRate software will calculate, for a specific set of input conditions:
  • AC resistance at any operating temperature (interpolated resistance mode also available)
  • A steady-state conductor thermal rating for a given conductor temperature
  • A steady-state conductor temperature given a steady-state current
  • A transient conductor thermal rating provided a maximum transient temperature, duration, and starting condition
  • A transient conductor temperature provided a transient current, duration, and starting condition
  • Results in U.S. Standard or Metric units

SWRate Pro software is an advanced version and can be purchased here.

Southwire’s SWRate software was designed to run on the Windows® operating system.

*Windows is a registered trademark of Microsoft Corporation in the United States and other countries.
 

Documentation

For SWRate software, you will find a link to the User’s Manual below.

The Installation Guide provides detailed instructions for installing SWRate software and registering a license.

In addition to the following links, the EULA and Maintenance Agreement can also be accessed in the software.

Frequently Asked Questions

  1. Where can I see a demo of SWRate Pro software?
    • SWRate Lite is a limited functionality version and is available here. Once SWRate Lite is downloaded and installed, a product key for SWRate Pro may be entered to easily upgrade your program.

  2. What new features are in the works?
    • We have many new features planned for future versions of SWRate Pro. New features include but are not limited to: adding a CIGRE calculation method option, adding a CSA strand factor option, additional conductor types, ACSR strength options, and Metric unit display on the main menu.

  3. How do you upgrade from a SWRate Pro Single-User license to a Concurrent license?
    • Custom upgrades are available. Call sales support at 1-877-797-2410 – Option 1.

  4. Can I purchase SWRate Pro software by check?
    • Yes. Please call sales support at 1-877-797-2410 – Option 1.

  5. How do we update our company contact person for SWRate Pro support?
    • Call 1-877-797-2410 – Option 1 or use Contact Us.

  6. Is Adobe Flash required to run Southwire’s SWRate software?
    • No.

  7. How do I get help using certain routines in the SWRate Pro program?
    • Call 1-877-797-2410 – Option 3.

  8. How do I determine the SWRate Pro version number on my computer?
    • Click on Help => About from the Main Menu.

  9. What can I do to fix the appearance of the software at high resolution?
    • The software may look different based on your monitor resolution.  If you are having problems reading screens, please set your monitor to a lower resolution.

  10. We have a conductor that is not listed in the SWRate database. How can we run calculations for this conductor?
    • Contact your conductor supplier for information on conductors not listed in the conductor database. To learn how to add a custom conductor, please refer to the Create Custom section of the User’s Manual.

  11. How does one get help when an error message is displayed?
    • Call technical support at 1-877-797-2410 – Option 3.

  12. What type of license do I get if I don’t have an internet connection?
    • If an internet connection is not possible, please contact us at 1-877-797-2410 – Option 1 for additional licensing options.
Request a Quote
1023 characters left
** Note: WIR files may be periodically updated. Additionally, new Southwire Certified WIR files will be released as new stress-strain and creep data are available.

Versions

SWRate software can be downloaded here.

v2.3.0 – 03/10/2025

  • Added contact wire types, including wear factor input
  • Added core temperature calculation for single calculations
  • Updated C7 and Max Storm conductor weights
  • Fixed issue with default values saving after making changes in the Options menu
  • Added ZTACSR/VR2 transient calculations

v2.2.1 – 01/16/2024

  • Removed COM dependency in Create Spreadsheet to improve calculation time
  • Added file save/open option in Multiple Conductor Selection screen
  • Added option for Theta (angle incidence of sun’s rays) input to main menu
    • Disable Solar Day, Local Time, N. Latitude, and Line Azimuth when value input
  • Added “Sun, Qse” variable description to main menu
    • Disable Atmosphere when value input
  • When auto-calculated, add “Auto” beside Sun and Theta in print/save/SS outputs
  • Added Bronze Alloy 55, Bronze Alloy 80 to available conductor materials
  • Fix: Incorrect printing of Rac values in Save output of Calculate Ampacity calculations
  • Fix: Incorrect printing of Low and High Resistances during transient calculations
  • Fix: Accidental printing of Xa in ohm/km units when ohm/Mft units are selected
  • Fix: Solar Day not set when loading Profile
  • Data
    • Added ZTACSR/VR2 conductors
    • Fix: Al. & Core Weight for 2 x 795-24/7 Cuckoo/ACSR/VR2
    • Updated Partridge/ACSS/TW and Partridge/ACSS/TW/HS RBS slightly
    • Updated Merrimack/ACSS/TW, Merrimack/ACSR/TW weights
    • Updated Redwood/TW data per final TW design

v2.2.0 – 07/13/2023

  • Create Spreadsheet
    • Added Local Condition counter to Progress Box
    • Prevent errors from appearing during calculations and instead tally those in an error report
    • Display message box following successful spreadsheet creation
  • Data
    • Updated Chukar/ACSS diameter to 1.602"
    • Bittern/ACSS/HS285 RBS corrected from 27,200 lb to 27,100 lb
    • Updated some ACSR, AAC/VR2, and ACSR/VR2 diameters slightly
    • Fixed Al. & Core Weight on 2 x 795-24/7 Cuckoo/ACSR/VR2
    • Added 6201-T81 to allowable materials for AAC/VR2 to support AAAC/VR2 calcs
    • Added additional logic for core diameter calcs
    • Added Al. stranding factor for 24/37 round wire constructions
    • Added logic for calculating number of aluminum layers
    • Fix: Issue with Custom Temperatures screen re-entry after entering °F temperatures
    • Fix: °C/°F toggling in Custom Temperatures, Range Temperatures, and Local Conditions screen
    • Fix: Outer temp coeff. of resistance units changed from "°C" to "/°C" in reports
    • Fix: Prevent saving of Custom conductor with same code word as an existing Custom

v2.1.1 – 04/12/2023

  • Changed number of allowable columns in Local Conditions screen to 50
  • Updated C7 data, including strand factors

v2.1.0 – 02/24/2023

  • Fixed issue with transient calculation functionality being disabled for single Create Spreadsheet outputs
  • Added transient calculation functionality into Create Spreadsheet when multiple sets of Local Conditions are specified
  • Fixed issue with column numbering after deleting in Local Conditions screen

v2.0.1 – 01/23/2023

  • Widened acceptable ambient temperature range to -95°C to 70°C (-139°F to 158°F)
  • Conductor Data
    • Fixed “Corncrake” and “Corncrake/AW” core diameter slightly
    • Changed “Corncrate/AW” to “Corncrake/AW”
    • Updated RBS for “Squab/ACSS/HS285” slightly

v2.0.0 – 11/16/2022

  • Fixed issue with Strand Lay resetting when a conductor is selected but Reset is clicked
  • SWRate Pro
    • Fixed issue with unchecking conductors after checking Select All in Multiple Conductor Selection screen
    • Changed the Custom conductor core and outer weight input to lb/1000 ft
    • Allow zero entries for low and high temperatures and resistances for Custom conductors
    • Added Type Number column to Create Spreadsheet output
    • Fixed Copper Multiplex to use SD Copper instead of HD Copper
    • Added disclaimer for Loss-of-Strength calculations
    • Added functionality for user input of up to 40 sets of calculation conditions for Create Spreadsheet calculations in support of FERC Order 881 implementation

v1.1.1 – 02/11/2022

  • SWRate Lite
    • Resolved issue with core strand factor for homogeneous conductors
    • Fixed Defaults loading issue
  • SWRate Pro – Fixed Defaults loading issue


v1.1.0

  • Custom conductor modeling, saving, and deleting
  • DC rating calculations
  • ACSR/MR (“Oval”) conductors
  • Calculation support for unique constructions
  • Additional conductor sizes
  • Interpolated resistance mode
  • Numerous bug fixes
v1.0.0 - Initial version