6000 Lumens Corded LED Area Light

Southwire #: AL60CSW Model #: AL60CSW

Southwire’s newest line of LED work lights bring the maximum light output in a small package! Plus, all are IP67 and drop tested, making sure your toughest, dirtiest jobs are well-lit and safe. All models also come with 5 selectable brightness levels and USB power outlet to charge your phone or device! These are backed by a 3 year warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • IP67 and Dropped Tested
  • 5 brightness levels
  • Impact resistant housing
  • USB power outlet
  • 6000 to 1200 lumens
  • 16 foot 18/3 SJTOW cord

Specifications

Model # AL60CSW AL60CSW
UPC # 032886706769 032886706769
Product Height 10.2 25.91 inch cm
Product Width 4.9 12.45 inch cm
Product Weight 6.05 2.74 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;