PROLIGHT XLE DUAL HEAD LED WORK LIGHT

Southwire #: 111000 Model #: 111000

This 50-watt LED work light produces 6,500 lumens due to the extreme energy efficiency and concentrated high-output LEDs utilized. With no hot surfaces, the Southwire XLE Series can keep the job site safe and bright while only drawing 1.4 Amps, providing the ultimate energy savings. Tested and rated to the highest standards, the Southwire XLE Series is cUL listed for wet locations and has an IP65 rated housing. Developed for the professional tradesman, the aluminum and steel construction make the Southwire XLE Series durable enough for the harshest conditions.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Dual head LED's
  • High quality LED's that last for years
  • These work lights can take falls and tumbles
  • Extremely energy efficient

Specifications

Model # 111000 111000
UPC # 786625110002 786625110002
Product Height 85.0 215.90 inch cm
Product Width 38.0 96.52 inch cm
Depth 38.0 96.52 inch cm
Product Weight 20.0 9.07 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;