500W TELESCOPING WORKLIGHT -SLED BASE

Southwire #: L10SLEDSW Model #: L10SLEDSW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Comes complete with 500-watt halogen bulb.
  • 51 inch telescoping pole on a tripod stand
  • Light is portable and removable from the Telescoping pole and includes a weatherproof power switch.
  • 4 foot power cord
  • Uses Woods L16 or L716 500-watt replacement bulbs

Specifications

Model # L10SLEDSW L10SLEDSW
UPC # 090529606081 090529606081
Product Height 9.75 24.77 inch cm
Product Width 6.5 16.51 inch cm
Depth 21.75 55.25 inch cm
Product Weight 9.07 4.11 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;