L-23 BULB BUDDY STORAGE CASE W/6 500W BULBS

Southwire #: L23SW Model #: L23SW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Comes with (6) 500-watt rough service halogen bulbs
  • Features extra filament support and higher grade filament material for longer life
  • Each bulb fits into a foam slot and is protected from impact, moisture and other debris by a heavy-duty plastic case
  • Protective case is ideal for halogen bulb storage
  • Rough service halogen bulbs are rated for up to 4,000-hours

Specifications

Model # L23SW L23SW
UPC # 090529619036 090529619036
Product Height 8.125 20.64 inch cm
Product Width 1.25 3.18 inch cm
Depth 5.5 13.97 inch cm
Product Weight 0.437 0.20 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;