250 Lumens LED Head Lamp with adapter

Southwire #: HL25RSW Model #: HL25RSW

The Southwire HL25RSW 250-Lumen rechargeable LED motion activated headlamp flashlight provides light where you need it most. This headlamp features three light modes: Flood (75/150/250 LM), Spot (150 LM), and downward arc light (60/120 LM). This feature allows you to adjust lighting to your desired needs. You can enable the 'motion activated' mode by the click of the button. When activated, simply swipe your hand in front of your head light to turn the flood and spotlight on/off. This is great for when you don’t have a free hand available, but you need more light. Motion activated mode is enabled when the indicator light on the bottom is illuminated. Control button is on the top of the unit next to the power for spot/flood lights. This lamp features a twist-lock removable head with a magnetic mount that allows you to place the lamp on any magnetic surface, once again giving you light where you need it most. This feature if perfect if you are needing an overhead light while working on your car or in a smaller space. A charger is included and will take only 2-3 hours to charge. After charge, the lamp will last up to 8 hours of run time giving off full light output for the entire life of the charge. This unit is certified IP65 Waterproof, 1M Drop Tested, CSA Rated, and FCC Compliant. 5 Volts, . 7 amps, and max 3. 5 watts. Includes a 3 year limited .

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 4 Light Modes (3 Front and 1 Spot)
  • Magnetic Base
  • 360 Degree Pivoting Head
  • Up to 12.5 Hours of runtime
  • Constant current (Brightness stays constant, does not dim overtime)

Specifications

Stock # HL25RSW HL25RSW
Model # HL25RSW HL25RSW
UPC # 032886706790 032886706790
Product Height 3.4 8.64 inch cm
Product Width 5.2 13.21 inch cm
Product Weight 0.6 0.27 lbs kg
Lumens 250 250
Rated 1 out of 5 by from very bright with really good headband I purchased this several months ago. Its a great light for hiking etc, but no good for working in close quarters. I was hoping for a light that would do away with the need to constantly change batteries. my last headlamp used AAA batteries and it constantly flickers and drives me nuts. However, this lamp does not swivel. it is locked in one position. this means I cannot get the light beam on to the work I am trying to see. Trying to wire up a thermostat was impossible. This light will not hold a charge. it has gone dead several times just laying in the back seat of my car. no it was not left on. Unfortunately, this light does not meet my needs.
Date published: 2022-08-01
Rated 5 out of 5 by from Great rugged and bright light This is an amazing light. It is way brighter than my Dewalt work light and I like the ability to have 5 brightness levels to change between longer battery life or a super bright work area that isn’t always needed. There are little guards to protect the led when this gets dropped and the magnets are a great feature to give you greater mounting options in a commercial work environment. The only thing I wish that was different would be to add a texture grip to the back instead of just paint. This light it has some weight to it and it can feel slippery if you have anything in your hand and your not carrying it with the handle. Either way this is an amazing product and I think I will be buying a few more in the future.
Date published: 2020-10-29
Rated 4 out of 5 by from Great battery life and ruggedness!! This light has been a savior so many times! From using at home for home and auto repairs to using it at my job doing electrical and mechanical work. Battery life has been amazing and the steel body offers great ruggedness to the light. The magnets work well but one downfall is the coverings over the magnets peel up and come off after several uses. Unfortunately recently while on vacation from work someone decided they needed the light and stole it. The few months I had the light it was a great addition! Thanks Southwire for making great products!
Date published: 2021-05-02
Rated 5 out of 5 by from Bright, Versatile, Good Build Quality This light is a beast it is very well built and i like that i can use it in many different situations. I can set this up on the floor and illuminate a whole room or stick it to overhead steel and adjust the angle and it is just like having an overhead light. At 2000 lumens it truly is blinding if you are in tight quarters so i mostly use the 1200-800-400 settings. The integrated USB charger is a great addition it even has its own button to power it on. You can charge the light, use the light and USB all at the same time. The magnets work very well i would prefer to see stronger rectangular magnets as the weight is probably two pounds and it is a solid brick. Best tripod light i have every used and i do not even use it with a tripod. This is my favorite light.
Date published: 2020-12-09
Rated 5 out of 5 by from Nice for a service technician Using this light for work as a radio service technician. Nice light to stick on truck frame or any steel surface. Can be a bit tipsy on non steel surfaces. The battery life right now is good like the usb port in the back and being able to dim the light. Its very bright and like the feel of the construction of the unit would recommend. Would be nice if it came with a vehicle charging cable. Did not yet use the tripod mounting threads in the bottom but seems it could be put to good use in some applications
Date published: 2020-11-12
Rated 4 out of 5 by from Bright, but just okay It is a very bright light. I used it outside and was impressed by the light that it gave off. The two settings allow for either a zero'd in beam, or a flood beam. My 3 gripes on it, however, are that the switch is difficult to operate, the swivel hinge could be tighter (although I didn't experience a whole lot of the light swiveling down) and I would have liked it to come with a rubber strap for use on my hard hat. The elastic nylon strap just doesn't cut it when it comes to affixing onto a hard hat.
Date published: 2020-10-29
Rated 5 out of 5 by from A MUST BUY For the price!!! I have bought one of these lights for each of my service trucks! They are extremely bright with several light output options which make it versatile for any space. They are very durable and battery life is just enough to get the job done. The handle has a built-in magnetic perfect for electrical panels or metal studs. Has a built-in USB so you can charge your phone if needed. You will not be disappointed with the purchase of this affordable light. It’s well worth the price for brightness and quality.
Date published: 2020-10-28
Rated 4 out of 5 by from Great Brightness While I am not a fan of the way the headband works, and the fact that this headlamp is not USB rechargeable, the brightness helps make up for the flaws. I haven't used it long enough to see how long the 3 AAA batteries last, but you have the option of a narrow beam, or wide beam. The wide beam really fills a small room with light making it really easy to see around you while you work.
Date published: 2020-10-28
  • y_2024, m_7, d_3, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_40
  • loc_en_US, sid_HL25RSW, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT

I’m looking for a replacement charger for my AL20RSW. What is the output voltage/amperage that I need? Is a replacement available?

Asked by: Eric123
  • y_2024, m_7, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_HL25RSW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT