13,000 LUMEN LED OVERHEAD

Southwire #: T60100 Model #: T60100

The next generation of temporary overhead lighting from Southwire is here with two new integrated LED products. These new Southwire Hang-A-Light® models are ready to be hung right out of the box, with no assembly required. Once installed, they will distribute either 13,000 or 19,500 lumens around your jobsite, giving you the light you need to get the job done safely and efficiently. As an additional convenience, you can daisy chain these products using the supplied 10 foot cord with a plug and 1 foot cord with a receptacle. Backing your investment is a 3 year warranty from Southwire.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 5000K CCT / 80 CRI
  • No assembly required
  • 3-year warranty

Specifications

Model # T60100 T60100
UPC # 032886792472 032886792472
Product Height 6.5 16.51 inch cm
Product Width 11.4 28.96 inch cm
Product Weight 6.5 2.95 lbs kg
Lumens 13,000 13,000

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;