14/3 25' SJEO YL T/L METAL

Southwire #: 56578802SW Model #: 56578802SW

14/3 25ft SJEOW Metal Shield Trouble Light with outlet, switch, and hanging hook

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Premium Polar/Solar with -50 to +90C teanperature range
  • 25 feet 14/3 SJEOW. Resistant to oils and chemicals.
  • Coated metal 100W lamp shield. Bulb not included.
  • Power switch and grounded receptacle
  • UL cUL

Specifications

Stock # 56578802SW 56578802SW
Model # 56578802SW 56578802SW
UPC # 029892056575 029892056575
Product Height 17.5 44.45 inch cm
Product Width 2.0 5.08 inch cm
Depth 6.5 16.51 inch cm
Product Weight 3.4 1.54 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;