TROUBLE LIGHT REPLACEMENT METAL GUARD

Southwire #: 309 Model #: 309

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Protective cage and reflector
  • Hanging Hook

Specifications

Model # 309 309
UPC # 078693003097 078693003097
Product Height 8.0 20.32 inch cm
Product Width 4.0 10.16 inch cm
Depth 4.0 10.16 inch cm
Product Weight 0.32 0.15 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;