BD1250E, BENDDOLLY™ 1" - 1-1/4" EMT

Southwire #: 64602701 Model #: BD-01

Mechanical Bending Platform.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Helps increase jobsite productivity
  • Built-in protractor for quick and accurate bends
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Unique dual bending shoe, designed for both 1" & 1 1/4" EMT
  • Ratchet system designed to make bending safer, easier, and more accurate.

Specifications

Model # BD-01 BD-01
UPC # 032886993596 032886993596
Product Height 55.0 139.70 inch cm
Product Width 26.0 66.04 inch cm
Depth 6.75 17.15 inch cm
Conduit Type EMT EMT

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;