BD750E, BENDDOLLY™ .5-.75" EMT

Southwire #: 64602301 Model #: BD750E

Mechanical Bending Platform.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Helps increase jobsite productivity
  • Built-in protractor for quick and accurate bends
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Unique dual bending shoe, designed for both 3/4" & 1/2" EMT
  • Designed to make bending 3/4" EMT safer, easier, and more accurate.

Specifications

Model # BD750E BD750E
UPC # 032886993565 032886993565
Product Height 55.0 139.70 inch cm
Product Width 26.0 66.04 inch cm
Depth 11.25 28.58 inch cm
Conduit Type EMT EMT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;