PVCP01, 1/2" - 4" PVC PLUG KIT

Southwire #: 64301401 Model #: PVCP-01

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides Air Tight Seal
  • Prevents Conduit from Collapsing when Heated

Specifications

Model # PVCP-01 PVCP-01
UPC # 032886983634 032886983634
Product Height 8.0 20.32 inch cm
Product Width 17.0 43.18 inch cm
Depth 8.5 21.59 inch cm
Product Weight 6.0 2.72 lbs kg
Conduit Type PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;